215 APPLICATION EXAMPLES - Drive - No. Part Name MISUMI Part Number Qty 1 High Torque Timing Pulleys S5M Type HTPA28S5M250-A-P8-Q... 1 2 Flanged Idlers with Teeth AHTFW28-S5M250-10 1 3 High Torque Timing Belts HTBN1350S5M-250 1 4 Timing Belt Clamp Plate TBCR-S5M250 2 5 Small Deep Groove Ball Bearings FL608ZZ 1 6 Precision Pivot Pins CLBRU10-66.0 1 7 Bearing Spacers CLBU10-17-5 1 8 Bearing Spacers CLBU10-17-7 1 9 Blocks for Adjusting Bolts AJSLCM5-25 1 10 Hex Posts LSBWF13-100 4 11 Miniature Linear Guides - Long Blocks SSELB13-470 4 12 Stopper Bolts With Bumpers UST5-25 2 13 Adjusting Bolts- Hexagon Type, Standard AJSTM5-35 1 14 Dowel Pins MSC4-12 6 15 Guides- L-Shaped WGLBC-20-10-10 8 #IN140 Shuttle Transfer Mechanism Two workpieces are transferred simultaneously through a belt mechanism. 2 7 8 6 21 4 14 3 10 16 18 25 12 17 1 5 20 23 13 9 22 15 11 19 24 MISUMI Part List Application Overview Purpose t A single driving mechanism to simultaneously transfer two workpieces in opposite directions Points for use t Automatic mechanism in which a single driving mechanism drives two tables Target workpiece t Workpiece: printed circuit board t Outer dimensions: W150 x D50 x H3 mm t Workpiece weight: 50g
RkJQdWJsaXNoZXIy MTc2MTk0OA==