MISUMI WEBINDEX

402 TECHNICAL INFORMATION 2Stage Operating Environment Operating Environment :10 ~ 50°C, 20 ~ 70%RH (No Condensation) Recommended Operating Environment: 22±5°C, 20 ~ 70%RH (No Condensation) 2Stage Installation Method To mount a stage on the base surface, move the top plate to access mounting holes as shown below. &Notes on Mounting Surface Accuracies Intended product performances may not be achieved if the stage mounting surface or the carried object's mounting surface do not have sufficient flatness. (General Flatness Guideline: 10μm or better) X-Axis Stages XY-Axis Stages Rotary Stages Goniometer Stages Plate Type No Plate Type (REG,RPG85,RPG110) F <Testing Method> F Max. Holding Force (Ref.) will vary depending on the tightening torque variations. Ensure adequate safety margins for design. <Max. Holding Force (Ref.)> Type Max. Holding Force (Ref.) XDTS 50 30N 60 60N 90 70N XDTSC 50 10N 60 20N 90 40N XCRS 40 60N 60 60N 80 70N 2Measured Holding Force <Test Conditions>Clamp screws are tightened with the tightening torque below and pressed with the test instrument (F in the diagram). The max. holding force is the load measured where the stage top surface starts to move. t Tightening Torque (Standard) XDTS (Standard, Dovetail Slide, Rack & Pinion) Size 50 and 60: 0.1N·m; Size 90: 0.15N·m XDTSC (Standard, Dovetail Slide, Low Profile, Rack & Pinion) Size 50 and 60: 0.1N·m; Size 90: 0.15N·m XCRS (Standard, Cross Roller): 0.15N·m <Max. Holding Force (Ref.) depending on Tightening Torque> Type Tightening Torque (Standard at 100%) 50% 100% 150% XDTS60 50N 60N 90N XCRS60 40N 60N 100N 2 Holding Force Holding Force (Reference) is the (reference) value to hold the stage top surface rest when clamped. Standard Stages 2Vertical Use of X-Axis Stages When mounting a stage in vertical orientation, note the directions of the feed mechanisms and springs. NG OK A load exceeding the spring pull force will cause the carriage to drop. CZ: The carriage does not drop since the micrometer head tip pushes the bracket on the bottom plate. Standard, CR, A: The stage does not move down when the micrometer head is mounted pointing up. &However, do not apply a load exceeding the specified vertical load capacity. CZ Standard CR A STOP!! Standard, CR, A 0 5 5 0

RkJQdWJsaXNoZXIy MTc2MTk0OA==