423 *O $BTUFS 4FMFDUJPO <4FMFDUJPO $IBSU> 4UFQ 4FMFDU -PBE $BMDVMBUF UIF NBYJNVN WBMVF PG BQQMJDBCMF MPBE BOE UIFO TFMFDU B DBTUFS XJUI QSPQFS BMMPXBCMF MPBE /PUF UIBU UIF BMMPXBCMF MPBE QFS VOJU JT HFOFSBMMZ DBMDVMBUFE CBTFE PO UIF GPMMPXJOH GPSNVMB JO DPOTJEFSBUJPO PG PGGTFU MPBE BOE TPNF TIPDL "MMPXBCMF MPBE QFS VOJU 5IF NBYJNVN MPBE WBMVF 'PVS VOJUT Y XIFO GPVS DBTUFST BSF VTFE 4UFQ 4FMFDU 4QFDJGJDBUJPOT 4FMFDU TQFDJGJDBUJPOT BDDPSEJOH UP UIF BQQMJDBUJPO 4UFQ 4FMFDU 4JNJMBS 1SPEVDUT 4FMFDUJPO NVTU CF NBEF CBTFE PO 3P)4 DPNQMJBODF PS USBWFM EJTUBODF 4UFQ 4FMFDU 8IFFM .BUFSJBM 4FMFDU XIFFM NBUFSJBM BDDPSEJOH UP BQQMJDBUJPOT BOE SPBE TVSGBDF DPOEJUJPO 4FF 'FBUVSFT PG 8IFFMT CZ .BUFSJBM GPS EFUBJMT 4UFQ 4FMFDU 8IFFM %JBNFUFS 4FMFDU XIFFM EJBNFUFS UBLJOH EJTUBODF GSPN GMPPS UP NPVOUJOH TVSGBDF JOUP DPOTJEFSBUJPO 5IF MBSHFS UIF XIFFM EJBNFUFS JT UIF TNPPUIFS UIF USBWFMJOH JT (PPE GPS USBWFMJOH PO SPVHI TVSGBDFT BOE PWFSDPNJOH TUFQT *O UIF 4FMFDUJPO 5BCMF CFMPX 0O UIF QSPEVDU QBHF "MMPXBCMF -PBE -JHIU -PBE -JHIU .FEJVN -PBE .FEJVN -PBE.FEJVN -PBE )FBWZ -PBE 4VQFS )FBWZ -PBE 'FBUVSFT 3P)4 $PNQMJBOU $PNQMJBOU $PNQMJBOU $PNQMJBOU 3VOOJOH 5FTU 4UBOEBSET %JTUBODF +*4 LN +*4 LN +*4 LN +*4 LN 4JNJMBS 1SPEVDUT 4JNJMBS 1SPEVDUT 4JNJMBS 1SPEVDUT 4JNJMBS 1SPEVDUT 4QFDJGJDBUJPO 4UBOEBSET %JSFDU .PVOU 1MBUF Direct Mount / Plate Commonly-used casters directly mounted with plates on carriages and machines. 80~700N 80~5000N 1569~6000N 4000~9000N 4DSFX *O Screw-In - - Can be screwed-in the female threads on a pipe or frame for which direct mount is not possible, or when the mounting surface on the mating material is limited. 500~600N 300~1600N 8JUI -FWFMJOH .PVOUT With Leveling Mounts - Suitable for firmly securing the equipment for regular use, where relocation is infrequent. The casters can be secured by lowering the integrated leveling mounts. 600~2500N 1500~3600N 588~4902N %VBM 8IFFM $BTUFST 1SFTT 'PSNFE Dual Wheels - - - Dual wheel type is excellent in swiveling and capable of making small turns, compared with single wheel type. Press formed product is excellent in load capacity. Designed product has desirable appearance and is offered at a relatively-low price. 4000~6000N %FTJHO Dual Wheels - - 392~1176N 1000~1200N - - 7JCSBUJPO %BNQJOH $BTUFST Vibration Damping - - - Good vibration absorption and less particle generation during moving. Best use for clean environments. 300N $BTUJOH Casting - - The type with high durability in harsh environments compared to the press-formed caster products. 700~8300N 1400~15000N &For products not listed in Selection Chart, see the catalog listings. Casters Overview
RkJQdWJsaXNoZXIy MTc2MTk0OA==