Sprue locking pins / cylindrical head / rounded tip (RLR3-15)

Sprue locking pins / cylindrical head / rounded tip RLR3-15

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: RLR3-15

Brand: MISUMI

Price: Please contact the support for quotation

Delivery time: Quote


Technical Data:

Runner lock diameter: 3 mm

Head diameter: Normal

Dimension designation type: L dimension selection type

L (L dimension): 15 mm

B (Tip length): - mm


  • Order quantities extended (D-JIT)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RLR3-15

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
RLR3-15
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSRunner lock diameter
(mm)
Head diameter Dimension designation type L (L dimension)
(mm)
B (Tip length)
(mm)
P (Tip diameter)
(mm)
Y (Tip diameter)
(mm)
1 Available Quote 103NormalL dimension selection type15---

Loading...

  1. 1

Basic information

Product name Runner lock pin Tip matching shape Straight type Tip shape Standard

This page is Sprue locking pins / cylindrical head / rounded tip, part number RLR3-15.
You can find the detail information about specifications and dimensions on part number RLR3-15.

Variation of this product

Part Number
RLR2-30
RLR2-35
RLR2-40
RLR3-20
RLR3-25
RLR3-30
Part NumberMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSRunner lock diameter
(mm)
Head diameter Dimension designation type L (L dimension)
(mm)
B (Tip length)
(mm)
P (Tip diameter)
(mm)
Y (Tip diameter)
(mm)
1 Available Quote 102NormalL dimension selection type30---
1 Available Quote 102NormalL dimension selection type35---
1 Available Quote 102NormalL dimension selection type40---
1 Available Quote 103NormalL dimension selection type20---
1 Available Quote 103NormalL dimension selection type25---
1 Available Quote 103NormalL dimension selection type30---

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360