Manufacturer part number: GBSDZ8-10
Brand: MISUMI
Price: Please contact the support for quotation
Delivery time: Quote
d (Inner diameter): 8 mm
L (L dimension): 10 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GBSDZ8-10
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
GBSDZ8-10 |
Part Number | Minimum order quantity | Volume Discount | RoHS | d (Inner diameter) (mm) | L (L dimension) (mm) | |
---|---|---|---|---|---|---|
1 | Available | Quote | 10 | 8 | 10 |
Loading...
Material | Copper alloy | Embedded lubricant | Graphite | Head | Straight |
---|---|---|---|---|---|
Heat resistance temperature | 150℃ or lower |
This page is Guide bushes / without head / brass / maintenance-free solid lubrication, part number GBSDZ8-10.
You can find the detail information about specifications and dimensions on part number GBSDZ8-10.
Part Number |
---|
GBSDZ10-15 |
GBSDZ10-20 |
GBSDZ12-10 |
GBSDZ12-15 |
GBSDZ12-20 |
GBSDZ8-15 |
Part Number | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | d (Inner diameter) (mm) | L (L dimension) (mm) |
---|---|---|---|---|---|---|
1 | Available | Quote | 10 | 10 | 15 | |
1 | Available | Quote | 10 | 10 | 20 | |
1 | Available | Quote | 10 | 12 | 10 | |
1 | Available | Quote | 10 | 12 | 15 | |
1 | Available | Quote | 10 | 12 | 20 | |
1 | Available | Quote | 10 | 8 | 15 |