Manufacturer part number: SWN17-50
Brand: MISUMI
Price: Please contact the support for quotation
Delivery time: Quote
D (Diameter): 17 mm
L (L dimension): 50 mm
d (Inner diameter - flat type only): 10.5
Spring constant: 24.84 N/mm
Load: 372.7 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SWN17-50
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
SWN17-50 |
Part Number | Minimum order quantity | Volume Discount | RoHS | D (Diameter) (mm) | L (L dimension) (mm) | d (Inner diameter - flat type only) | Spring constant (N/mm) | Load (N) | Allowable deflection (mm) | With/without paint peeling | |
---|---|---|---|---|---|---|---|---|---|---|---|
1 | Available | Quote | 10 | 17 | 50 | 10.5 | 24.84 | 372.7 | 15 | No |
Loading...
Wire type | Flat | Heat resistance temperature | 200℃ |
---|
This page is Compression springs / flat wire / lacquered, unlacquered / 30% spring deflection / 200° heat-resistant, part number SWN17-50.
You can find the detail information about specifications and dimensions on part number SWN17-50.
Configure
Basic Attributes
Type
D (Diameter)(mm)
L (L dimension)(mm)
d (Inner diameter - flat type only)
Spring constant(N/mm)
Load(N)
Allowable deflection(mm)
With/without paint peeling
Filter by CAD data type
Optional Attributes
Part Number |
---|
NT-SWN14.5-20 |
NT-SWN14.5-25 |
NT-SWN14.5-30 |
SWN17-55 |
SWN17-60 |
SWN17-65 |
Part Number | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | D (Diameter) (mm) | L (L dimension) (mm) | d (Inner diameter - flat type only) | Spring constant (N/mm) | Load (N) | Allowable deflection (mm) | With/without paint peeling |
---|---|---|---|---|---|---|---|---|---|---|---|
1 | Available | Quote | 10 | 14.5 | 20 | 8.5 | 45.76 | 274.6 | 6 | Yes | |
1 | Available | Quote | 10 | 14.5 | 25 | 8.5 | 36.61 | 274.6 | 7.5 | Yes | |
1 | Available | Quote | 10 | 14.5 | 30 | 8.5 | 30.51 | 274.6 | 9 | Yes | |
1 | Available | Quote | 10 | 17 | 55 | 10.5 | 22.59 | 372.7 | 16.5 | No | |
1 | Available | Quote | 10 | 17 | 60 | 10.5 | 20.70 | 372.7 | 18 | No | |
1 | Available | Quote | 10 | 17 | 65 | 10.5 | 19.11 | 372.7 | 19.5 | No |