MOLD COUPLING SOCKETS -DIN Type/Hose Attachment/With Valve/Heat Resistance 160 Degree- (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Drawing / Product specification

■For hose attachment
TypeValvemax.℃
D-F160-CV160
[ M ]C3604
 

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
D-F160-CV9
D-F160-CV13
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plug connector diameter
(mm)

9.87 €

1 Available 16 Days 9

11.41 €

1 Available 16 Days 13

Loading...

  1. 1

Specification table

dDLEd1Part No.
TypeV
91753226D-F160-CV9
13226225913
[ ! ]Use in atmospheric pressure 2,500 kPa (25.49 kgf/cm2) or lower.

Order Example

   
 Part No. 
 D-F160-CV13 
   

Basic information

Brand MISUMI Material Brass Connecting parts Hose
Heat proof 160℃ With/without valve Standard Shape Straight

Tech Support