HOSE NIPPLES -DIN Type/Female Thread/Pusher Lock/Metric Thread- (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Drawing / Product specification

■Female thread type (Pusher lock type)
D-NPFL
[ M ]C3604
[ A ]Rings (Red, Blue)
Usable temperature up to 100 ℃

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
D-NPFL9-14
D-NPFL13-16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d/d1 (Inner diameter)
(mm)
MxP

16.20 €

1 Available 16 Days 6M14x1.5

19.29 €

1 Available 16 Days 9M16x1.5

Loading...

  1. 1

Specification table

■Metric thread type
BLEd1M×PPart No.M
Typed
174022.56M14×1.5D-NPFL914
2242259M16×1.51316
[ ! ]Use in atmospheric pressure 2,500 Kpa (25.49 kgf/cm2) or lower.

Order Example

     
 Part No.-M 
 D-NPFL13-16 
     

Basic information

Brand MISUMI Material Brass Connecting parts Female thread
Heat proof 100℃ Shape Straight Type D-NPFL

Tech Support