Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Range of guaranteed shaft diameter precision (b1=L-x1) | |
x1 max.40 | |
[ ! ]Nitriding may extend to the head as it is applied after dimension V and P machining. | |
[ ! ]When the diameter (P) portion of the stepped center pin is inserted into the relief hole (C), make sure | relief hole (C) ≧ pin diameter (P)+1.0 |
Type | [ M ] | [ H ] | [ T ] V | Applicable center pin shaft diameter tolerance | |
D-ESNB | 1.2344 equivalent+Nitrided | Surface: 900HV Base Material: 40±3HRC | H7 | -0.01 -0.02 | *Note that for sleeves with V dimension tolerance of H7, combination with center pins that have shaft diameter tolerance 0-0.005 is not recommended. The reason for this is the fitting section S are longer. |
P≦6 | 6.5≦P≦10 | 12≦P≦16 | P=20 |
-0.004 -0.012 | -0.005 -0.014 | -0.006 -0.017 | -0.007 -0.020 |
V≦3.0 | 3.1≦V≦6.0 | 6.1≦V≦10.0 | V≧10.1 |
+0.010 0 | +0.012 0 | +0.015 0 | +0.018 0 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
D-ESNB20-[100-500/0.01]-P[16.01-19.99/0.01]-V[3-16/0.1]-C[3.5-18.4/0.1]-S[20-100/1] |
D-ESNB20-[500.1-800/0.1]-P[16.01-19.99/0.01]-V[3-16/0.1]-C[3.5-18.4/0.1]-S[20-100/1] |
Part Number | Minimum order quantity | Volume Discount | Head thickness | Shaft diameter tolerance | D/P (Shaft diameter) (mm) | V (Hole diameter) (mm) | L (L dimension) (mm) | C (Recess Diameter) (㎜) | S (V Hole Diameter Length) (mm) | P (Shaft Diameter) | |
---|---|---|---|---|---|---|---|---|---|---|---|
1 | 15 Days | 8mm | -0.007/-0.020 | 20 | 3 ~ 16 | 100 ~ 500 | 3.5 ~ 18.4 | 20 ~ 100 | 16.01 ~ 19.99 | ||
1 | 15 Days | 8mm | -0.007/-0.020 | 20 | 3 ~ 16 | 500.1 ~ 800 | 3.5 ~ 18.4 | 20 ~ 100 | 16.01 ~ 19.99 |
Loading...
H | T | Part No. | L | P 0.1mm increments | V 0.1mm increments | C 0.1mm increments | Cmax. | S 1mm increments | |||||
Type | No. | 0.01mm increments | 0.1mm increments | ||||||||||
8 | 3 | D-ESNB (1.2344 equivalent + Nitrided) | 4 | 40.00~200.00 | - | 3.50~ 3.99 | 1.5~ 1.9 | C≧V+0.5 and C≦P-1.5 ([ ! ]When L>300 0.5mm increments) | 2.4 | 20~100 ([ ! ]No.4, No.4.5 When V1.5~V1.9 20~40) | |||
4.5 | 4.01~ 4.49 | 1.5~ 2.4 | 2.9 | ||||||||||
10 | 5 | 40.00~300.00 | 4.51~ 4.99 | 2.0~ 2.9 | 3.4 | ||||||||
5.5 | 5.01~ 5.49 | 2.0~ 3.4 | 3.9 | ||||||||||
12 | 5 | 6 | 40.00~400.00 | 5.51~ 5.99 | 2.0~ 3.9 | 4.4 | |||||||
6.5 | 6.01~ 6.49 | 2.0~ 4.4 | 4.9 | ||||||||||
7 | 6.51~ 6.99 | 2.0~ 4.9 | 5.4 | ||||||||||
7.5 | 7.01~ 7.49 | 2.0~ 5.4 | 5.9 | ||||||||||
14 | 8 | 70.00~500.00 | 7.51~ 7.99 | 2.5~ 5.9 | 6.4 | 20~100 | |||||||
9 | 8.01~ 8.99 | 2.5~ 6.9 | 7.4 | L | (L-S) min. | ||||||||
16 | 10 | 9.01~ 9.99 | 2.5~ 7.9 | 8.4 | 40.00~60.00 | 20 | |||||||
18 | 7 | 12 | 500.1 ~ 800.0 | 10.01~11.99 | 2.5~ 9.9 | 10.4 | 60.01~70.00 | 30 | |||||
22 | 15 | 12.01~14.99 | 2.5~12.0 | 12.5 | 70.01~80.00 | 40 | |||||||
16 | 15.01~15.99 | 2.5~13.0 | 13.5 | 80.01~ | 50 | ||||||||
26 | 8 | 20 | 100.00~500.00 | 16.01~19.99 | 3.0~16.0 | 16.5 | |||||||
[ ! ]V≦P-2.0 |
Part No. | - | L | - | P | - | V | - | C | - | S | ||
D-ESNB 4 | - | 200 | - | P3.5 | V1.5 | - | C2.0 | - | S30 | |||
Part No. | - | L | - | P | - | V | - | C | - | S | - | (KC・WKC…etc.) | ||
D-ESNB 10 | - | 300 | - | P9.1 | - | V5.5 | - | C6.2 | - | S50 | - | HC10 | ||
Brand | MISUMI | Product composition | Single sleeve | Material | EN 1.2344 Equiv. |
---|---|---|---|---|---|
Surface treatment | Nitrided | Concentricity between the hole and shaft diameters | ◎0.08 | Inner dia. tolerance | H7 |
Tapered or not | No | Center pin tip shape | No | Technical Standard | DIN |
Alterations | With |
Configure
Basic Attributes
Type
Shaft diameter tolerance
D/P (Shaft diameter)(mm)
V (Hole diameter)(mm)
L (L dimension)(mm)
C (Recess Diameter)(㎜)
S (V Hole Diameter Length)(mm)
P (Shaft Diameter)
Head thickness
Filter by CAD data type
Filter by standard shipping days
Optional Attributes