Manufacturer part number: D-CPD1-125
Brand: MISUMI
Price: 2.61 €
Delivery time: 17 Days
D/P (Shaft diameter): 1 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
D-CPD1-125
Part No. | [ M ]Material | [ H ]Hardness | [ T ]D Tolerance |
D-CPD | 1.2344 equivalent | 48~52HRC | g6 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
D-CPD1-125 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D/P (Shaft diameter) (mm) | |
---|---|---|---|---|---|
2.61 € | 1 | Available | 17 Days | 1 |
Loading...
H | T | Part No. | L | |
Type | D | |||
2.5 | 1.2 | D-CPD | 1 | 125 |
3 | 1.5 | 1.5 | ||
4 | 2 | 2 | ||
5 | 2.5 | |||
6 | 3 | 3 | ||
7 | 3.5 | |||
8 | 4 | |||
4.5 | ||||
10 | 5 | |||
12 | 5 | 6 | ||
14 | 8 |
Part No. | - | L | ||
D-CPD2.5 | - | 125 | ||
Brand | MISUMI | Shape type | No tip shape | Material | 1.2344 + Hardened |
---|---|---|---|---|---|
Quenching | Hardening steel | Tip shape | No | Gas release shape | No |
Character engraving type | No | Number of engraving characters | No | Technical Standard | DIN |
L (L dimension)(mm) | 125 |
This page is CORE PIN BLANKS -DIN Type/1.2344 equivalent Hardened-, part number D-CPD1-125.
You can find the detail information about specifications and dimensions on part number D-CPD1-125.
Part Number |
---|
D-CPD1.5-125 |
D-CPD2-125 |
D-CPD2.5-125 |
D-CPD3-125 |
D-CPD3.5-125 |
D-CPD4-125 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D/P (Shaft diameter) (mm) |
---|---|---|---|---|---|
2.41 € | 1 | Available | 17 Days | 1.5 | |
2.22 € | 1 | Available | 17 Days | 2 | |
2.15 € | 1 | Available | 17 Days | 2.5 | |
2.14 € | 1 | Available | 17 Days | 3 | |
2.42 € | 1 | Available | 17 Days | 3.5 | |
2.49 € | 1 | Available | 17 Days | 4 |