Manufacturer part number: HOASU11
Brand: MISUMI
Price: 4.67 €
Delivery time: 5 Days
Hose O.D. Tightening Range (Min.): 11 mm
Hose O.D. Tightening Range (Max.): 17 mm
Material: [Stainless Steel] EN 1.4301 Equiv.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HOASU11
Type | Material | |||
Clamp | Housing | Screw | Caps | |
HOABS (Semi Stainless Steel) | EN 1.4016 Equiv. | EN 1.4016 Equiv. | Steel (Zinc Plating) | PE |
HOASU (All Stainless Steel) | EN 1.4301 Equiv. | EN 1.4301 Equiv. | EN 1.4301 Equiv. | PE |
Part Number |
HOABS13 |
Part Number | Hose O.D. Tightening Range (mm) | L | T | E | Tightening Torque (N · m) | HOABS | HOASU | |||
Unit Price | Volume Discount Rate | Unit Price | Volume Discount Rate | |||||||
Type | No. | 1 ~ 9 pc(s). | 10~30 | 1 ~ 9 pc(s). | 10~30 | |||||
HOABS HOASU | 8 | 8~12 | 21.5 | 0.7 | 9 | 3.5 | ||||
10 | 10~15 | |||||||||
11 | 11~17 | |||||||||
13 | 13~20 | |||||||||
16 | 16~22 | |||||||||
18 | 18~25 | 27 | 0.8 | 13 | 5 | |||||
22 | 22~30 | |||||||||
25 | 25~35 | |||||||||
27 | 27~40 | |||||||||
30 | 30~45 | |||||||||
35 | 35~50 | |||||||||
40 | 40~55 | 6 | ||||||||
45 | 45~60 | |||||||||
55 | 55~70 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
HOASU11 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Hose O.D. Tightening Range (Min.) (mm) | Hose O.D. Tightening Range (Max.) (mm) | Material | |
---|---|---|---|---|---|---|---|---|
4.67 € | 1 | Available | 5 Days | 10 | 11 | 17 | [Stainless Steel] EN 1.4301 Equiv. |
Loading...
This page is Hose Bands / Safety Lock / Cap Type, part number HOASU11.
You can find the detail information about specifications and dimensions on part number HOASU11.
Configure
Basic Attributes
Type
Hose O.D. Tightening Range (Min.)(mm)
Hose O.D. Tightening Range (Max.)(mm)
Material
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
HOABS16 |
HOABS18 |
HOABS22 |
HOASU13 |
HOASU16 |
HOASU18 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Hose O.D. Tightening Range (Min.) (mm) | Hose O.D. Tightening Range (Max.) (mm) | Material |
---|---|---|---|---|---|---|---|---|
2.15 € | 1 | Available | 5 Days | 10 | 16 | 22 | [Stainless Steel + Steel] EN 1.4016 Equiv. + Steel, Zinc Plating (Screw) | |
2.39 € | 1 | Available | 5 Days | 10 | 18 | 25 | [Stainless Steel + Steel] EN 1.4016 Equiv. + Steel, Zinc Plating (Screw) | |
2.39 € | 1 | Available | 5 Days | 10 | 22 | 30 | [Stainless Steel + Steel] EN 1.4016 Equiv. + Steel, Zinc Plating (Screw) | |
4.78 € | 1 | Available | 5 Days | 10 | 13 | 20 | [Stainless Steel] EN 1.4301 Equiv. | |
4.91 € | 1 | Available | 5 Days | 10 | 16 | 22 | [Stainless Steel] EN 1.4301 Equiv. | |
6.05 € | 1 | Available | 5 Days | 10 | 18 | 25 | [Stainless Steel] EN 1.4301 Equiv. |