Plastic Clamp Knobs (NAF6-24)

Plastic Clamp Knobs NAF6-24
  • Promotional pricing ends 30/11/2024
  • Volume Discount

Product Details:

Manufacturer part number: NAF6-24

Brand: MISUMI

Price: 2.77

Delivery time: 5 Days


Technical Data:

Mounting Section Type: Tapped

Mounting Section Dia. M: 6

Mounting Section, Length L: - mm

Male Tip Machining: -

Female Thread, Round hole processing: Through


  • Order quantities extended (D-JIT)
  • Stock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NAF6-24

Plastic Clamp Knobs:Related Image

TypeKnobsScrew
ThreadedTappedMaterialMaterialSurface Treatment
NAM-ABSSWCH12ATrivalent Chromate
-NAFBrass (Insert)Nickel Plating
NAMSNAFSEN 1.4301 Equiv. (EN 1.4567 Equiv.)-

Specifications

Part Number-L
NAM8-30-20
Part NumberL SelectionLfHSdd1Mass (g)Unit Price
TypeM (Coarse)  - DNAM, NAMSNAF, NAFSNAM, NAMSNAF, NAFSNAMNAFNAMSNAFS
NAM
NAF

NAMS
NAFS
4-181015913610742
5-201015201015128
5-2410152016713
6-24101520251510103
6-30101520251118123
8-30152025121410
8-35152025198181612
10-35202514

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
NAF6-24
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMounting Section Type Mounting Section Dia. M Mounting Section, Length L
(mm)
Male Tip Machining Female Thread, Round hole processing Set Screw Thread Machining Mounting Section Material Mounting Section Surface Treatment Main Body Dia. (D)
(φ)
Main Body Height
(mm)

2.77 €

1 Available 5 Days 10Tapped6--ThroughNot ProvidedBrassNickel Plating2416

Loading...

  1. 1

Basic information

Main Body Type Round Shape Types of round-shaped Knurled Plastic Clamp Knobs 4-side finish Knurling
Additional Function Not Provided Main Body Material ABS

This page is Plastic Clamp Knobs, part number NAF6-24.
You can find the detail information about specifications and dimensions on part number NAF6-24.

Variation of this product

Part Number
NAF4-18
NAF5-20
NAF5-24
NAF6-30
NAF8-30
NAF8-35
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMounting Section Type Mounting Section Dia. M Mounting Section, Length L
(mm)
Male Tip Machining Female Thread, Round hole processing Set Screw Thread Machining Mounting Section Material Mounting Section Surface Treatment Main Body Dia. (D)
(φ)
Main Body Height
(mm)

2.65 €

1 Available 5 Days 10Tapped4--ThroughNot ProvidedBrassNickel Plating1813

2.65 €

1 Available 5 Days 10Tapped5--ThroughNot ProvidedBrassNickel Plating2015

2.77 €

1 Available 5 Days 10Tapped5--ThroughNot ProvidedBrassNickel Plating2416

2.77 €

1 Available 5 Days 10Tapped6--ThroughNot ProvidedBrassNickel Plating3018

3.15 €

1 Available Same day

Stock

10Tapped8--ThroughNot ProvidedBrassNickel Plating3018

3.15 €

1 Available 5 Days 10Tapped8--ThroughNot ProvidedBrassNickel Plating3519

Complementary Products

MISUMI Unit еxample related to this product

Tech Support