Timing belt pulleys / L / flanged pulley selectable / configurable / cast iron, steel (P14L050A)

Timing belt pulleys / L / flanged pulley selectable / configurable / cast iron, steel P14L050A
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: P14L050A

Brand: MITSUBOSHI BELTING

Price: 24.71

Delivery time: 9 Days


Technical Data:

Belt Width Used: 12.7 mm

Operating belt width: 0.5 Inch

The Number of Teeth: 14

Pulley Shape: A

Outermost diameter: 47 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

P14L050A

Part Number
P14L050A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSBelt Width Used
(mm)
Operating belt width
(Inch)
The Number of Teeth Pulley Shape Outermost diameter
(mm)
Keyway Shaft Bore Diameter d
(mm)

24.71 €

1 9 Days 1012.70.514A47--

Loading...

  1. 1

Basic information

Type Timing pulley Belt-shaped L Material Steel
Surface Treatment N/A Pulley/Idlers Pulley (No Bearing) Belt-shaped type Trapezoid Tooth Profile Circular Type

This page is Timing belt pulleys / L / flanged pulley selectable / configurable / cast iron, steel, part number P14L050A.
You can find the detail information about specifications and dimensions on part number P14L050A.

Variation of this product

Part Number
P10L050A-H-12
P10L050A-H-13
P10L050A-H-14
P14L050A-H-10
P14L050A-H-11
P14L050A-H-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSBelt Width Used
(mm)
Operating belt width
(Inch)
The Number of Teeth Pulley Shape Outermost diameter
(mm)
Keyway Shaft Bore Diameter d
(mm)

25.60 €

1 15 Days -12.70.510A35-12

25.60 €

1 15 Days -12.70.510A35-13

25.60 €

1 15 Days -12.70.510A35-14

29.13 €

1 15 Days -12.70.514A47-10

29.13 €

1 15 Days -12.70.514A47-11

29.13 €

1 15 Days -12.70.514A47-12

Tech Support