Resin Screw (PPS / Hex Socket Head Cap Screw) - SPS-C【1-20 Pieces Per Package】 (Part Numbers - CAD Download)

Resin Screw (PPS / Hex Socket Head Cap Screw) - SPS-C
  • Promotional pricing ends 31/12/2024
  • Volume Discount
This screw has an excellent heat resistance and can be used continuously at 200°C. Offers excellent chemical resistance. Contains no fats, oils, or organic solvents that dissolve PPS at temperatures of 200°C or lower.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SPS-M8X30-C
SPS-M8X30-C-VA
SPS-M8X40-C
SPS-M8X40-C-VA
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm) Pitch
(mm)
Sales Unit

58.47 €

5 Pieces Per Package

1 pack 8 Days -8301.25Box/Package

11.69 €

1 Available 8 Days 108301.25Low Quantity (can be purchased from one)

72.92 €

5 Pieces Per Package

1 pack 8 Days -8401.25Box/Package

14.58 €

1 Available 8 Days 108401.25Low Quantity (can be purchased from one)

Loading...

Basic information

Detailed Shape Standard Material Resin Surface Treatment NA
Mounting Hole Shape Hex Socket Additional Shape Standard Thread Type Metric Coarse
Basic Shape Standard (Round) Application Standard / Heat-Resistance / Chemical Resistance / High Strength / Electric Insulation / Fall Prevention Plastic Material PPS

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360