Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Minimum order quantity | Volume Discount | Cylinder Operation Method | Cylinder I.D: D (Ø) | Stroke: L (mm) | With/without Switch | Piping Screw Type | |
---|---|---|---|---|---|---|---|---|
1 | 14 Days | Double Acting | 6 ~ 32 | 5 ~ 100 | NA | Rc | ||
1 | 14 Days | Double Acting | 6 ~ 32 | 5 ~ 100 | NA | G / NPT | ||
1 | 14 Days | Double Acting | 6 ~ 32 | 5 ~ 100 | Available | Rc | ||
1 | 14 Days | Double Acting | 6 ~ 32 | 5 ~ 100 | Available | G / NPT | ||
1 | 14 Days | Single Acting (Extruded) | 6 ~ 32 | 5 ~ 15 | NA | Rc | ||
1 | 14 Days | Single Acting (Extruded) | 6 ~ 32 | 5 ~ 15 | NA | G / NPT |
Loading...
Rod Operation Method | Single Rods | Main Body Shape | Block shape | Additional Function | Standard |
---|---|---|---|---|---|
Environment, Applications | Standard | Operating Temperature(℃) | -10::60 | End Locking | NA |
Valves | NA |
Configure
Basic Attributes
Cylinder Operation Method
Cylinder I.D: D(Ø)
Stroke: L(mm)
With/without Switch
Piping Screw Type
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes