Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
HLN-B-8X1.0-A |
HLN-B-10X1.25-A |
HLN-B-12X1.25-A |
HLN-B-14X1.5-A |
HLN-B-16X1.5-A |
HLN-B-18X1.5-A |
HLN-B-20X1.5-A |
HLN-B-22X1.5-A |
HLN-B-24X2.0-A |
HLN-B-36X3.0-A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Screw Nominal (M) | Material | Surface Treatment | Surface Treatment (Details) | |
---|---|---|---|---|---|---|---|---|---|
1.60 € | 1 | Available | 6 Days | 10 | 8 | [Steel] EN 1.0038 Equiv. | Trivalent Chromate | Trivalent Chromate | |
2.83 € | 1 | Available | 6 Days | 10 | 10 | [Steel] EN 1.0038 Equiv. | Trivalent Chromate | Trivalent Chromate | |
3.52 € | 1 | Available | 6 Days | 10 | 12 | [Steel] EN 1.0038 Equiv. | Trivalent Chromate | Trivalent Chromate | |
4.13 € | 1 | Available | 6 Days | 10 | 14 | [Steel] EN 1.0038 Equiv. | Trivalent Chromate | Trivalent Chromate | |
4.76 € | 1 | Available | 6 Days | 10 | 16 | [Steel] EN 1.0038 Equiv. | Trivalent Chromate | Trivalent Chromate | |
6.66 € | 1 | Available | 6 Days | 10 | 18 | [Steel] EN 1.0038 Equiv. | Trivalent Chromate | Trivalent Chromate | |
8.28 € | 1 | Available | 6 Days | 10 | 20 | [Steel] EN 1.0038 Equiv. | Trivalent Chromate | Trivalent Chromate | |
10.49 € | 1 | Available | 6 Days | 10 | 22 | [Steel] EN 1.0038 Equiv. | Trivalent Chromate | Trivalent Chromate | |
12.92 € | 1 | Available | 6 Days | 10 | 24 | [Steel] EN 1.0038 Equiv. | Trivalent Chromate | Trivalent Chromate | |
89.84 € | 1 | Available | 6 Days | 10 | 36 | [Steel] EN 1.0038 Equiv. | Trivalent Chromate | Trivalent Chromate |
Loading...
Thread Type | Metric Fine | Applications, Functions | Stop loosening | Sales Unit | Low Quantity (can be purchased from one) |
---|---|---|---|---|---|
Locking Details | Hard Lock Nut |
Configure
Basic Attributes
Screw Nominal (M)
Material
Surface Treatment (Details)
Type
Surface Treatment
Filter by standard shipping days
Optional Attributes