Ductile Castors Wide Type, Universal Type Hardware TBR (150X75TBR)

Ductile Castors Wide Type, Universal Type Hardware TBR 150X75TBR

Product Details:

Manufacturer part number: 150X75TBR

Brand: TOUHOKU SHARYO

Price: 121.79

Delivery time: 7 Days


Technical Data:

Metal fittings width B: 94 mm

Plate Size F1: 161 mm

Plate Size F2: 161 mm

Mounting Pitch P1: 125 mm

Mounting Pitch P2: 125 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

150X75TBR

Part Number
150X75TBR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Metal fittings width B
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
Applicable Wheel Diameter
(mm)

121.79 €

1 7 Days 94161161125125150

Loading...

  1. 1

Basic information

Caster Type Related Components Types of Related components Casters Fixing Bracket

This page is Ductile Castors Wide Type, Universal Type Hardware TBR, part number 150X75TBR.
You can find the detail information about specifications and dimensions on part number 150X75TBR.

Variation of this product

Part Number
125X65TBR
150X50TBR
150X65TBR
180X50TBR
180X65TBR
180X75TBR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Metal fittings width B
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
Applicable Wheel Diameter
(mm)

95.33 €

1 7 Days 80142142110110125

116.39 €

1 7 Days 69161161125125150

122.05 €

1 7 Days 80161161125125150

123.75 €

1 7 Days 69161161125125180

126.42 €

1 7 Days 80161161125125180

132.74 €

1 7 Days 94161161125125180

Tech Support