Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
WSP2R-SUS-M20 |
WSP2R-SUS-M22 |
WSP2R-SUS-M24 |
WSP2R-SUS-M30 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Thickness T (mm) | Sales Unit | Material: Steel | Material: Stainless Steel | Surface Treatment (Detailed) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.26 € | 1 | Available | 7 Days | 10 | Stainless Steel | [Not Provided] N/A | 20.2 | 20 | 5.1 | Low Quantity (can be purchased from one) | - | [EN 1.4301 Equiv.] Stainless Steel (EN 1.4301 Equiv.) | [Not Provided] N/A | |
8.61 € | 1 | Available | 7 Days | 10 | Stainless Steel | [Not Provided] N/A | 22.5 | 22 | 5.6 | Low Quantity (can be purchased from one) | - | [EN 1.4301 Equiv.] Stainless Steel (EN 1.4301 Equiv.) | [Not Provided] N/A | |
19.83 € | 1 | Available | 7 Days | 10 | Stainless Steel | [Not Provided] N/A | 24.5 | 24 | 5.9 | Low Quantity (can be purchased from one) | - | [EN 1.4301 Equiv.] Stainless Steel (EN 1.4301 Equiv.) | [Not Provided] N/A | |
51.42 € | 1 | Available | 7 Days | 10 | Stainless Steel | [Not Provided] N/A | 30.5 | 30 | 7.5 | Low Quantity (can be purchased from one) | - | [EN 1.4301 Equiv.] Stainless Steel (EN 1.4301 Equiv.) | [Not Provided] N/A |
Loading...
Type (Application) | Spring Washer | Type | Spring Washer | Type, Spring Washers | Standard |
---|
Configure
Stock
Basic Attributes
Material
Surface Treatment
I.D. d(mm)
Screw Nominal (M)
Thickness T(mm)
Sales Unit
Material: Steel
Material: Stainless Steel
Surface Treatment (Detailed)
Type
Filter by standard shipping days
Optional Attributes