Standard Sprocket, Model 50B (NK50B8)

Standard Sprocket, Model 50B NK50B8
  • Promotional pricing ends 31/12/2024
  • Volume Discount

Product Details:

Manufacturer part number: NK50B8

Brand: KATAYAMA CHAIN

Price: 6.30

Delivery time: 6 Days


Technical Data:

Number of Teeth: 8 T

Shaft Hole Dia. d: 10 mm

Maximum Shaft Hole Dia.: 13.5 mm

Minimum Shaft Bore Diameter: 11 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NK50B8

Part Number
NK50B8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Teeth
(T)
Shaft Hole Dia. d
(mm)
Maximum Shaft Hole Dia.
(mm)
Minimum Shaft Bore Diameter
(mm)

6.30 €

1 Available 6 Days 81013.511

Loading...

  1. 1

Basic information

Sprocket Shape B Type Chain No. 50 Number of Tracks 1
Type Pilot Holes Types Material Steel Chain Type Standard
Shaft Type Standard Pilot Holes

This page is Standard Sprocket, Model 50B, part number NK50B8.
You can find the detail information about specifications and dimensions on part number NK50B8.

Variation of this product

Part Number
NK50B13
NK50B14
NK50B15
NK50B80
NK50B85
NK50B9
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Teeth
(T)
Shaft Hole Dia. d
(mm)
Maximum Shaft Hole Dia.
(mm)
Minimum Shaft Bore Diameter
(mm)

10.07 €

1 6 Days 13123213

10.54 €

1 Available 6 Days 14123213

11.80 €

1 Available Same day

Stock

15123513

183.69 €

1 11 Days 80206621

208.76 €

1 11 Days 85206621

6.85 €

1 6 Days 9101811

Tech Support