Shaped spur gears (DS1-16)

Shaped spur gears DS1-16
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: DS1-16

Brand: KOHARA GEAR INDUSTRY

Price: 3.13

Delivery time: 5 Days


Technical Data:

Number of Teeth: 16 Teeth

Hole diameter, Shaft diameter: 5 Ø

Face Width: 6 mm

Diameter of Hub: 10 φ

Length of Hub: 6 mm


  • Stock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DS1-16

Part Number
DS1-16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNumber of Teeth
(Teeth)
Hole diameter, Shaft diameter
(Ø)
Face Width
(mm)
Diameter of Hub
(φ)
Length of Hub
(mm)

3.13 €

1 5 Days 101656106

Loading...

  1. 1

Basic information

Material (Details) Resin Shape B Type Surface Treatment NA
Shaft Bore Config. Round Hole Ground Tooth NA Backlash Available
Accuracy Grade(Old JIS) N12 Material (Details) Duracon (M90-44) Shaft Hole Specifications Pilot Hole Product

This page is Shaped spur gears, part number DS1-16.
You can find the detail information about specifications and dimensions on part number DS1-16.

Variation of this product

Part Number
DS0.5-20
DS0.5-24
DS0.5-40
DS1-18
DS1-20
DS1-24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSNumber of Teeth
(Teeth)
Hole diameter, Shaft diameter
(Ø)
Face Width
(mm)
Diameter of Hub
(φ)
Length of Hub
(mm)

3.48 €

1 Available Same day

Stock

10204384

3.53 €

1 Available Same day

Stock

10244384

2.99 €

1 5 Days 104053124

3.13 €

1 5 Days 101856106

3.13 €

1 5 Days 10205611.76

3.14 €

1 5 Days 10245611.76

Tech Support