KY-6 Strainer

KY-6 Strainer
Compact strainer with large filtration area suitable for use in automatic valve lines.

[Features]
• A cast iron flange Y-shaped strainer.
• Compact with large filtration area suitable for use in automatic valve lines.
• KY-6CN is a rust-resistant nylon-coated product.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KY6-G1-25A
KY6-G2-25A
KY6-G3-25A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Supply Side, Nominal Diameter of Flange Control Side, Nominal Diameter of Flange Mesh

121.88 €

1 10 Days 1B(25A)1B(25A)40 Meshes

137.73 €

1 8 Days 1B(25A)1B(25A)60 Meshes

121.88 €

1 10 Days 1B(25A)1B(25A)80 Meshes

Loading...

  1. 1

Basic information

Applicable Fluid Water / Air / Vapor Shape Y Type Body Material FC
Supply Side, End Connection JIS 10K RF flange Supply Side, End Connection JIS 10K RF flange Maximum Applicable Pressure(MPa) 1.0
Fluid temperature(°C) 184 or Less

Tech Support