Manufacturer part number: GB-C0810
Brand: DAIDO METAL
Price: 18.22 €
Delivery time: 14 Days
Internal Diameter: 8 mm
Outer Diameter: 14 mm
Overall Length: 10 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GB-C0810
Type | Straight type | Metal Material | Bronze | Environment | Foreign object Resistance / In Water |
---|---|---|---|---|---|
Lubrication | Non-Lubricated | Operating Temperature Range(°C) | -70::200 |
This page is Plain bearing bushes / bronze / GB, part number GB-C0810.
You can find the detail information about specifications and dimensions on part number GB-C0810.
Configure
Basic Attributes
Type
Internal Diameter(mm)
Outer Diameter(mm)
Overall Length(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
GB-C0606 |
GB-C0610 |
GB-C0808 |
GB-C0816 |
GB-C1012 |
GB-C1016 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Internal Diameter (mm) | Outer Diameter (mm) | Overall Length (mm) |
---|---|---|---|---|---|---|---|---|
11.58 € | 1 | 5 Days | 10 | 6 | 10 | 6 | ||
13.27 € | 1 | 5 Days | 10 | 6 | 10 | 10 | ||
16.31 € | 1 | 5 Days | 10 | 8 | 14 | 8 | ||
19.83 € | 1 | 5 Days | 10 | 8 | 14 | 16 | ||
19.83 € | 1 | 36 Days | 10 | 10 | 16 | 12 | ||
21.32 € | 1 | 5 Days | 10 | 10 | 16 | 16 |