Stainless Steel Castors 320SK / 315SK / 313SK Wheel Diameter 100-150mm (313SK-PH100)

Stainless Steel Castors 320SK / 315SK / 313SK Wheel Diameter 100-150mm 313SK-PH100
  • Volume Discount

Product Details:

Manufacturer part number: 313SK-PH100

Brand: TAKIGEN(HAMMER CASTER)

Price: 107.67

Delivery time: 11 Days


Technical Data:

Mounting Height H or H1 and H2: 132 mm

Load Range: 80.01~140.00 daN

Stopper: With Rotation Stopper

Allowable Load 1 piece: 120 daN

Wheel Material: Phenol


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

313SK-PH100

Part Number
313SK-PH100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Load Range
(daN)
Stopper Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
V
(mm)
Variety of Vehicles Wheel configuration

107.67 €

1 Available 11 Days 13280.01~140.00With Rotation Stopper120PhenolGasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)100329135-PHPhenol Integrated Wheel Resin Bushings Built-In

Loading...

  1. 1

Basic information

Caster Type Plug Style Fitting Material Stainless Steel Load Category Heavy Load
Axial length L(mm) 65 Shaft diameter T(mm) 28 (Metal Fitting/Main Body) Processing - Finish All Stainless
Swiveling/Fixed Swiveling Part Number SK

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360