Stainless Steel EN 1.4401 Equiv. Insert Fittings, Swivel Elbow, KFG2V Series (Part Numbers - CAD Download)

Stainless Steel EN 1.4401 Equiv. Insert Fittings, Swivel Elbow, KFG2V Series
  • Promotional pricing ends 31/12/2024
[Features]
· Compact, weight reduced.
· Lubrication-free.
· It can be used with steam.
· Compliant with the Food Sanitation Act of Japan.

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    The featured products page can be found here.

    ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Stainless Steel 316, Insert Fittings, Swivel Elbow, KFG2V Specifications

Specifications

FluidAir, Water, Steam Note 2) Note 3)
Operating pressure range Note 1)-100 kPa to 1 MPa Note 4)
Proof pressure3.0 MPa
Ambient and fluid temperature-65 to 260°C(No freezing) Note 4)
[Swivel elbow and with sealant types: -5 to 150°C]
LubricantGrease-free specification
Seal on the threadsWithout sealant (With sealant type compatible) Note 5)
Note 1) Avoid using in a vacuum holding application such as a leak tester, since there is leakage.
Note 2) Consult with SMC regarding applicable tube separately.
Note 3) Using special FKM that is resistant even when steam is used.
Note 4) Check the operating pressure range and operating temperature range of the tube.
Note 5) With sealant: Suffix “S” to the end of part number.
Note 6) Union nut is shipped together.

Construction

Principal Parts Material
No.DescriptionMaterialNote
1Union nutStainless steel 316Fluoro coated
2Male connector bodyStainless steel 316 
3Male elbow bodyStainless steel 316 
4Swivel elbow bodyStainless steel 316 
5StudStainless steel 316 
6O-ringSpecial FKMFluoro coated

Dimensions

Metric Size
Applicable
tube size
(mm)
Connection
thread
R
ModelWidth
across
flat
Width
across
flat
L1L2MødA*Effective
area
(mm2)
Weight
(g)
O.D.I.D.H1H2H3
ø4ø2.51/8KFG2V0425-01781014.516.151.817.41.49
1/4KFG2V0425-021419.919.618
ø4ø31/8KFG2V0403-011016.12.317.42.39
1/4KFG2V0403-021419.919.618
ø6ø41/8KFG2V0604-01910101617.25.83.319.6512
1/4KFG2V0604-02142121.821
ø8ø61/8KFG2V0806-0112141218.420.16.65.324.71422
1/4KFG2V0806-021423.326.330
3/8KFG2V0806-031724.727.342
ø10ø7.51/4KFG2V1075-0215171421.4257.66.829.62537
3/8KFG2V1075-031726.430.647
1/2KFG2V1075-042230.633.574
ø10ø81/4KFG2V1008-0214257.329.62936
3/8KFG2V1008-031726.430.646
1/2KFG2V1008-042230.633.573
ø12ø91/4KFG2V1209-0216171423258.5829.63838
3/8KFG2V1209-031726.430.649
1/2KFG2V1209-042230.633.575
ø12ø101/4KFG2V1210-021424.525929.64840
3/8KFG2V1210-031726.430.651
1/2KFG2V1210-042230.633.577
ø16ø133/8KFG2V1613-0321221926.729.39.31236.38675
1/2KFG2V1613-042233.33996
*Reference dimensions after installation of R thread
Part Number
KFG2V1395-N04
KFG2V1613-03
KFG2V1613-03S
KFG2V1613-04
KFG2V1613-04S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw Type Connection screw Applicable Tube Size O.D.
(mm)
Applicable Tube Size I.D.
(mm)
Sealant

61.65 €

1 26 Days NPT1/212.79.53-

83.82 €

1 26 Days R3/81613None

84.18 €

1 4 Days R3/81613With sealant

90.16 €

63.11 €

1 Same day

Stock

R1/21613None

90.50 €

1 4 Days R1/21613With sealant

Loading...

Basic information

Connection Type Screw⇔Tube Connection Thread-to-Tube Connection Type Swivel elbow Material Stainless Steel (EN 1.4401 Equiv.)
Surface Treatment NA

Tech Support