210 Kgf / Cm2 Tube Flange SHA for Hydraulics (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

304-SHA50

Part Number
304-SHA50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

239.05 €

1 22 Days

Loading...

  1. 1

Basic information

Type Welding hydraulic pipe flange Flange Standard JIS standard flange Pipe Flanges for Hydraulic Type SHA
Material Stainless Steel (EN 1.4301 Equiv.) Diameter Nominal 2B(50A) Surface Treatment NA
Specifications With O-ring Dimension A(mm) 112 Dimension B(mm) 80
Dimension C(mm) 36 Dimension D(mm) 47.5 Dimension F(mm) 7.0
BOLTd4 M16×90

This page is 210 Kgf / Cm2 Tube Flange SHA for Hydraulics, part number 304-SHA50.
You can find the detail information about specifications and dimensions on part number 304-SHA50.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360