Manufacturer part number: LSA-40A
Brand: YAMATOTOKUSYUKO
Price: 101.46 €
Delivery time: 13 Days
Material: [Steel] Steel
Diameter Nominal: 1 1/2B(40A)
Dimension A: 92 mm
Dimension B: 65 mm
Dimension C: 71 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LSA-40A
Part Number
|
---|
LSA-40A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material | Diameter Nominal | Dimension A (mm) | Dimension B (mm) | Dimension C (mm) | Dimension D (mm) | Dimension F (mm) | BOLTd4 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
101.46 € | 1 | 13 Days | [Steel] Steel | 1 1/2B(40A) | 92 | 65 | 71 | 37.5 | 7.0 | M16 |
Loading...
Type | Welding hydraulic pipe flange | Flange Standard | JIS standard flange | Pipe Flanges for Hydraulic Type | LSA |
---|---|---|---|---|---|
Surface Treatment | NA | Specifications | With O-ring |
This page is 210 Kgf / Cm2 Tube Flange LSA for Hydraulics, part number LSA-40A.
You can find the detail information about specifications and dimensions on part number LSA-40A.
Configure
Basic Attributes
Type
Material
Diameter Nominal
Dimension A(mm)
Dimension B(mm)
Dimension C(mm)
Dimension D(mm)
Dimension F(mm)
BOLTd4
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LSA-15A |
LSA-20A |
LSA-25A |
LSA-50A |
LSA-65A |
LSA-80A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Material | Diameter Nominal | Dimension A (mm) | Dimension B (mm) | Dimension C (mm) | Dimension D (mm) | Dimension F (mm) | BOLTd4 |
---|---|---|---|---|---|---|---|---|---|---|---|---|
52.79 € | 1 | 13 Days | [Steel] Steel | 1/2B(15A) | 54 | 36 | 40 | 16 | 3.5 | M10 | ||
56.86 € | 1 | 13 Days | [Steel] Steel | 3/4B(20A) | 58 | 40 | 45 | 20 | 4.0 | M10 | ||
75.23 € | 1 | 13 Days | [Steel] Steel | 1B(25A) | 68 | 48 | 50 | 25 | 4.0 | M12 | ||
156.68 € | 1 | 9 Days | [Steel] Steel | 2B(50A) | 100 | 73 | 85 | 47.5 | 7.0 | M16 | ||
302.82 € | 1 | 13 Days | [Steel] Steel | 2 1/2B(65A) | 128 | 92 | 106 | 60 | 9.5 | M20 | ||
409.69 € | 1 | 23 Days | [Steel] Steel | 3B(80A) | 140 | 103 | 118 | 71 | 11.0 | M22 |