Manufacturer part number: SMK10GUU-E
Brand: NIPPON BEARING
Price: 16.48 €
Delivery time: 5 Days
Diameter of Inscribed Circle: 10 mm
Overall Length L: 29 mm
Outer Diameter D: 19 mm
Basic Load Rating Dynamic Rating (Detail): 372 N
Basic Load Rating Static Rating: 549 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SMK10GUU-E
Part Number
|
---|
SMK10GUU-E |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Diameter of Inscribed Circle (mm) | Overall Length L (mm) | Outer Diameter D (mm) | Basic Load Rating Dynamic Rating (Detail) (N) | Basic Load Rating Static Rating (N) | Tolerance of shaft diameter (Minus Side) (mm) | Eccentricity (μm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
16.48 € | 1 | 5 Days | 10 | 29 | 19 | 372 | 549 | 0.009 | 12 |
Loading...
Type2 | Flange | Style | Standard | Flange Type | Pilot Flange |
---|---|---|---|---|---|
Material of Outer Cylinder | Bearing Steel | Outer Cylinder Surface Treatment | No Surface Treatment | Motion | Linear Motion |
Lubrication Type | N/A | The circulation type of balls | Single | Accuracy | High Grade |
Type | Flanged Inlay | Length | Standard | Holder Material | Resin |
Dust-proof Seal | Both ends with adhesive | Corrosion Resistance Specifications | Non-Compatible |
Configure