Ball screws / compact flange / diameter 8 - 25 / pitch 5 - 20 / C5 / PSS (PSS1210N1D0421)

Ball screws / compact flange / diameter 8 - 25 / pitch 5 - 20 / C5 / PSS PSS1210N1D0421
  • Volume Discount

Product Details:

Manufacturer part number: PSS1210N1D0421

Brand: NSK

Price: 518.28

Delivery time: 8 Days


Technical Data:

Screw Shaft O.D. d: 12 mm

Lead: 10 mm

Preload: Preload

Axial gap: 0

Screw Shaft Length: 421 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PSS1210N1D0421

Part Number
PSS1210N1D0421
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Shaft O.D. d
(mm)
Lead
(mm)
Preload Axial gap Screw Shaft Length
(mm)
Basic Load Rating Dynamic Rating
(N)
Basic Load Rating Static Rating
(N)

518.28 €

1 8 Days 101210Preload042132005860

Loading...

  1. 1

Basic information

Product Category Precision Ball Screw Nut Shape Standard Accuracy Grade C5
Conditions of Use High Speed Right Screw/Left Screw Right Screw Nut structure Single
Circuit System End Deflector type

This page is Ball screws / compact flange / diameter 8 - 25 / pitch 5 - 20 / C5 / PSS, part number PSS1210N1D0421.
You can find the detail information about specifications and dimensions on part number PSS1210N1D0421.

Variation of this product

Part Number
PSS0612NBD0150
PSS0810NBD0150
PSS0815NAD0150
PSS1210N1D0521
PSS1210N1D0621
PSS1220N1D0271
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSScrew Shaft O.D. d
(mm)
Lead
(mm)
Preload Axial gap Screw Shaft Length
(mm)
Basic Load Rating Dynamic Rating
(N)
Basic Load Rating Static Rating
(N)

401.72 €

1 16 Days 10612No Preload0.005 or Less15011801760

415.22 €

1 16 Days 10810No Preload0.005 or Less15019503080

382.70 €

1 16 Days 10815No Preload0.005 or Less1509101260

567.96 €

1 16 Days 101210Preload052132005860

620.71 €

1 9 Days 101210Preload062132005860

542.19 €

1 16 Days 101220Preload027121503610

Tech Support