Manufacturer part number: LFDKM8-UU
Brand: OZAK
Price: 22.72 €
Delivery time: 5 Days
Diameter of Inscribed Circle dr: 8 mm
Overall Length L: 45 mm
Outer Cylinder Surface Treatment: [No Surface Treatment] N/A
Outer Diameter D: 15 mm
Basic Load Rating Dynamic Rating (Detail): 419 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LFDKM8-UU
Part Number
|
---|
LFDKM8-UU |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Diameter of Inscribed Circle dr (mm) | Overall Length L (mm) | Outer Cylinder Surface Treatment | Outer Diameter D (mm) | Basic Load Rating Dynamic Rating (Detail) (N) | Basic Load Rating Static Rating (N) | Tolerance of Inscribed Circle (Minus Side) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
22.72 € | 1 | Available | 5 Days | 10 | 8 | 45 | [No Surface Treatment] N/A | 15 | 419 | 450 | -0.009 |
Loading...
Type2 | Flange | Style | Standard | Flange Type | Standard Flange |
---|---|---|---|---|---|
Material of Outer Cylinder | Steel | Motion | Linear Motion | Lubrication Type | N/A |
The circulation type of balls | Double | Accuracy | High Grade | Type | Flanged End Face |
Length | Double | Flange Shape | Square type flange | Dust-proof Seal | With double seal |
This page is Linear ball bearings / square flange / steel / untreated, anti-rust treatment , part number LFDKM8-UU.
You can find the detail information about specifications and dimensions on part number LFDKM8-UU.
Configure
Basic Attributes
Type
Diameter of Inscribed Circle dr(mm)
Overall Length L(mm)
Outer Cylinder Surface Treatment
Outer Diameter D(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LFDKM20-UU |
LFDKM25-UU |
LFDKM30-UU |
MLFDKM16-UU |
MLFDKM20-UU |
MLFDKM25-UU |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Diameter of Inscribed Circle dr (mm) | Overall Length L (mm) | Outer Cylinder Surface Treatment | Outer Diameter D (mm) | Basic Load Rating Dynamic Rating (Detail) (N) | Basic Load Rating Static Rating (N) | Tolerance of Inscribed Circle (Minus Side) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
39.14 € | 1 | Available | 5 Days | 10 | 20 | 80 | [No Surface Treatment] N/A | 32 | 2083 | 2020 | -0.01 | |
56.22 € | 1 | 5 Days | 10 | 25 | 112 | [No Surface Treatment] N/A | 40 | 3517 | 3570 | -0.01 | ||
79.52 € | 1 | 5 Days | 10 | 30 | 122 | [No Surface Treatment] N/A | 45 | 5273 | 5010 | -0.01 | ||
42.70 € | 1 | Available | 11 Days | 10 | 16 | 68 | [Surface Treatment] Anti-rust Processing | 28 | 1248 | 1300 | -0.009 | |
52.18 € | 1 | Available | 11 Days | 10 | 20 | 80 | [Surface Treatment] Anti-rust Processing | 32 | 2083 | 2020 | -0.01 | |
74.91 € | 1 | Available | 11 Days | 10 | 25 | 112 | [Surface Treatment] Anti-rust Processing | 40 | 3517 | 3570 | -0.01 |