Conveyor Components, Free Roller (Part Numbers)

Conveyor Components, Free Roller
  • Volume Discount
[Features] For light duty (30 kg or less). [Material] JIS-STKM (pipe steel).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ARI-38-250-VP-UR420A
ARI-38-340
ARI-38-350
ARI-50-300
ARI-57-1000
ARI-57-330-VP
ARI-60-200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSO.D. D
(Ø)
Width W
(mm)
Properties Lining Lining Material Lining Hardness
(Shore A)
Lining Color Load (Reference)
(N)
Mounting Shaft Holder Specifications

131.83 €

1 6 Days 1038250Standard / Abrasion ResistanceEntire SurfaceUrethane Rubber90Gray294 or LessV Pulley

39.88 €

1 14 Days 1038340StandardNA---294 or Less-

39.88 €

1 16 Days 1038350StandardNA---294 or Less-

62.70 €

1 14 Days 1050300StandardNA---980 or Less-

60.52 €

1 19 Days 10571000StandardNA---100 or More-

54.00 €

1 17 Days 1057330StandardNA---100 or MoreV Pulley

62.70 €

1 14 Days 1060200StandardNA---100 or More-

Loading...

  1. 1

Basic information

Type Long Roller Long Roller Type Straight Shaft Type Shaft
Bearing NA Surface Treatment Trivalent Chromate Drive Standard

Tech Support