Manufacturer part number: TC3-PB15-R1/2
Brand: TOYOX
Price: 21.79 €
Delivery time: 5 Days
Nominal of connection screw (standard): 1/2
Nominal Dia.: 13 mm
Applicable Hoses I.D.: 15 mm
O.D. of Applicable Hose: 22 Ø
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TC3-PB15-R1/2
Part Number
|
---|
TC3-PB15-R1/2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Nominal of connection screw (standard) | Nominal Dia. (mm) | Applicable Hoses I.D. (mm) | O.D. of Applicable Hose (Ø) | |
---|---|---|---|---|---|---|---|---|---|
21.79 € | 1 | Available | 5 Days | 10 | 1/2 | 13 | 15 | 22 |
Loading...
Type | Hose Fitting | Applicable Fluid | Water / Air / Gas / Chemical / Oil / Powder | Body Material | Brass+Resin |
---|---|---|---|---|---|
Shape | Straight | Hose Connection Type | Acorn Nut | Connection Type | Nipple |
Connection Thread Type | R | Packing Unit(piece) | 10 |
This page is Toyo Connector TC3-PB Fitting, part number TC3-PB15-R1/2.
You can find the detail information about specifications and dimensions on part number TC3-PB15-R1/2.
Configure
Basic Attributes
Type
Nominal of connection screw (standard)
Nominal Dia.(mm)
Applicable Hoses I.D.(mm)
O.D. of Applicable Hose(Ø)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TC3-PB12-R1/2 |
TC3-PB19-R3/4 |
TC3-PB25-R1 |
TC3-PB9-R3/8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Nominal of connection screw (standard) | Nominal Dia. (mm) | Applicable Hoses I.D. (mm) | O.D. of Applicable Hose (Ø) |
---|---|---|---|---|---|---|---|---|---|
16.57 € | 1 | Available | 5 Days | 10 | 1/2 | 10 | 12 | 18 | |
27.98 € | 1 | Available | 5 Days | 10 | 3/4 | 17 | 19 | 26 | |
32.76 € | 1 | Available | 5 Days | 10 | 1 | 22.5 | 25 | 33 | |
14.74 € | 1 | Available | 5 Days | 10 | [3/8B] 3/8 | 7 | 9 | 15 |