Single Wheel for Wheel Conveyor, Machined Wheel (Part Numbers)

Single Wheel for Wheel Conveyor, Machined Wheel
  • Volume Discount
[Features]
● Machined wheels have a high load bearing capacity.
Optimally suited for transporting heavy goods, such as mechanical parts, etc.
● A small-diameter wheel that enables efficient transportation of smaller work.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
V2015S-N
V2025S-N
V2509S-N
V3225S-N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O.D. D
(Ø)
Width W
(mm)
Load (Reference)
(N)
Compatible Conveyor Order Code Mass
(g)

4.34 €

1 Available 8 Days 2015294V2015S Type461-160820.1

4.81 €

1 Available 8 Days 2025294V2025S Type461-180232.3

2.58 €

1 10 Days 25.49294V2509S Type461-194228.2

8.25 €

1 10 Days 3225882V3225S Type461-1951110.8

Loading...

  1. 1

Basic information

Roller Material Steel Lining Material Without lining Surface Treatment Trivalent Chromate Plating
Lining Entire Surface Shaft Type No Shaft (Bolt) Bearing Single
Bearing Material Steel Quantity(piece) 1

Tech Support