Installation kits for position indicators (Part Numbers - CAD Download)

Installation kits for position indicators
  • Volume Discount
The GN 295 installation kits are needed for mounting a position indicator on linear units. The installation kits comprise an adapter shaft and a torque support including attachment screws.
Order mechanical position indicators GN 953 / GN 954 / GN 955 with a counter pitch that corresponds to that of the trapezoidal threaded spindle.
For position indicators GN 9053 / GN 9054, the position indicator pitch is programmed.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
295-18-6-1
295-30-8-1
295-30-8-2
295-40-12-1
295-40-12-2
295-50-12-1
295-50-12-2
295-60-14-1
295-60-14-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter Linear actuator d1 Thread diameter linear actuator d2 Identification No.

40.82 €

1 Available 7 Days 1861, for mechanical position indicators GN 953 / GN 954 / GN 955

36.30 €

1 Available 7 Days 3081, for mechanical position indicators GN 953 / GN 954 / GN 955

42.26 €

1 Available 7 Days 3082, for electronic position indicators GN 9053 / GN 9054

44.28 €

1 Available 7 Days 40121, for mechanical position indicators GN 953 / GN 954 / GN 955

48.42 €

1 Available 7 Days 40122, for electronic position indicators GN 9053 / GN 9054

45.06 €

1 Available 7 Days 50121, for mechanical position indicators GN 953 / GN 954 / GN 955

50.20 €

1 Available 7 Days 50122, for electronic position indicators GN 9053 / GN 9054

63.62 €

1 Available 7 Days 60141, for mechanical position indicators GN 953 / GN 954 / GN 955

63.22 €

1 Available 7 Days 60142, for electronic position indicators GN 9053 / GN 9054

Loading...

  1. 1

Tech Support