Threaded plugs with and without symbols, Viton-Seal, Aluminium, resistant up to (742-26-G1/2-AS-2)

Threaded plugs with and without symbols, Viton-Seal, Aluminium, resistant up to 742-26-G1/2-AS-2

Click on this image to zoom in.

Click on this image to zoom in.

  • Threaded plugs with and without symbols, Viton-Seal, Aluminium, resistant up to
  • Threaded plugs with and without symbols, Viton-Seal, Aluminium, resistant up to
  • Volume Discount

Product Details:

Manufacturer part number: 742-26-G1/2-AS-2

Brand: GANTER

Price: 9.08

Delivery time: 7 Days


Technical Data:

Outside diameter d1: 26

Inch thread d2: G 1/2

Fine thread d2: -

Type: AS- with DIN drain symbol, blank

Identification no.: 2- with vent drilling


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

742-26-G1/2-AS-2

Part Number
742-26-G1/2-AS-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter d1 Inch thread d2 Fine thread d2 Type Identification no.

9.08 €

1 Available 7 Days 26G 1/2-AS- with DIN drain symbol, blank2- with vent drilling

Loading...

  1. 1

Tech Support