Housing units RATY, two-bolt flanged housing units, sheet steel, grub screws in inner ring, P seals (RATY15-XL)

Housing units RATY, two-bolt flanged housing units, sheet steel, grub screws in inner ring, P seals RATY15-XL
  • Volume Discount

Product Details:

Manufacturer part number: RATY15-XL

Brand: INA

Price: 23.20

Delivery time: 5 Days


Technical Data:

Shaft Bore Dia. d: 15 mm

Basic Load Rating, Dynamic Rating: 10100 N

Basic Load Rating, Static Rating: 4750 N

Width: 18 mm

H: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RATY15-XL

Part Number
RATY15-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Width
(mm)
H
(mm)
Housing

23.20 €

1 Available 5 Days 1510100475018-FLAN40-MST

Loading...

  1. 1

This page is Housing units RATY, two-bolt flanged housing units, sheet steel, grub screws in inner ring, P seals, part number RATY15-XL.
You can find the detail information about specifications and dimensions on part number RATY15-XL.

Variation of this product

Part Number
RATY12-XL
RATY17-XL
RATY20-XL
RATY25-XL
RATY30-XL
RATY35-XL
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Width
(mm)
H
(mm)
Housing

22.80 €

1 Available 5 Days 129800475018-FLAN40-MST

17.38 €

1 Available 3 Days 179800475018-FLAN40-MST

18.11 €

1 Available 3 Days 2012800660020-FLAN47-MST

19.68 €

1 Available 3 Days 2514000780027-FLAN52-MST

23.57 €

1 Available 3 Days 30195001130023.5112.7FLAN62-MST

28.74 €

1 Available 3 Days 35275001530028123FLAN72-MST

Tech Support