Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
815.1-M4-ST |
815.1-M5-ST |
815.1-M6-ST |
815.1-M8-ST |
815.1-M10-ST |
815.1-M12-ST |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d2 | d3 | l1 | l2 | l3 | sw | w | Spring load, standard, initial (N) | End | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.36 € | 1 | Available | 7 Days | 2.5 | 6 | 9 | 3 | 7.5 | 2 | 0.8 | 8, 8 | 14, 14 | 0.001 | |
5.60 € | 1 | Available | 7 Days | 3 | 8 | 10 | 4 | 8.2 | 2.5 | 0.9 | 8, 8 | 14, 14 | 0.002 | |
6.02 € | 1 | Available | 7 Days | 3.5 | 10 | 10 | 5 | - | 3 | 1 | 11, 11 | 18, 18 | 0.004 | |
6.80 € | 1 | Available | 7 Days | 4.5 | 13 | 12.5 | 5.5 | - | 4 | 1.5 | 18, 18 | 31, 31 | 0.008 | |
7.86 € | 1 | Available | 7 Days | 6 | 16 | 17 | 6 | - | 5 | 2 | 24, 24 | 45, 45 | 0.014 | |
8.36 € | 1 | Available | 7 Days | 8 | 18 | 19 | 7 | - | 6 | 2.5 | 26, 26 | 49, 49 | 0.022 |
Loading...
Material | ST, Steel |
---|
Configure
Basic Attributes
d2
d3
l1
l2
l3
sw
w
Spring load, standard, initial(N)
End
Type
Filter by standard shipping days
Optional Attributes