Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KRW06360C-Z
Type | Rotary Stage | Motor/Pulley Characteristics | 5-Phase Stepping Motor Standard | Table materials | Aluminum |
---|---|---|---|---|---|
Moving Guide | Deep Groove Ball Bearing | Feeding Method | Worm Gear | Thickness H of stage surface(mm) | 35 |
Table size and diameter(φ) | 59 | Z Axis Stage Surface | Vertical | Movement Amount of Rotary Stages(deg) | 360 |
Table surface finishes | Black Anodized Aluminum | Through transmission Hole | Presence | Load Capacity (Range)(N) | 5~30 |
Load Resistance(N) | 9.8 | Parallelism(μm) | 50 | Moment Rigidity (Pitching), In the case of a single axis("/N·cm) | 0.84 |
Moment Rigidity (Yawing), In the case of a single axis("/N·cm) | 0.84 | Moment Rigidity (Rolling), In the case of a single axis("/N·cm) | 0.84 | Sensor | Home |
Cable Option | Blank: Without cable | Max. Velocity(dig/sec) | 20 | Positioning Accuracy(dig) | 0.05 |
Positioning Repeatability(±dig) | 0.01 | Lost motion(deg) | 0.05 | Grease Specifications | Standard Grease |
Eccentricity(μm) | 5 | Wobble(μm) | 30 | Backlash(deg) | 0.05 |
Dead weight(kg) | 0.7 | Accessories | Hex socket head bolt M4-6 × 4 pcs. | Resolution | Full 0.004° |
This page is Rotary Stage Worm Gear (KRW), part number KRW06360C-Z.
You can find the detail information about specifications and dimensions on part number KRW06360C-Z.