Radial insert ball bearings / single row / KRRB / NKE BEARINGS / series KRRB / NKE BEARINGS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GYE70 KRRB

Part Number
GYE70 KRRB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

96.62 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 I.D. D(φ) 70
Outer Diameter D(φ) 125 Width B(mm) 74.6 Rolling Element Material Steel
Bore Cylindrical bore EAN 9008745220913 Outer ring Spherical
Seal Lip seal on both sides Temperature range -20 to +120 °C Weight(g) 1950.0
Fixing Threaded pins Inner ring Widened inner ring on both sides

This page is Radial insert ball bearings / single row / KRRB / NKE BEARINGS / series KRRB / NKE BEARINGS, part number GYE70 KRRB.
You can find the detail information about specifications and dimensions on part number GYE70 KRRB.

Tech Support