Deep groove ball bearings / single row / M / NKE BEARINGS (6236 M)

Deep groove ball bearings / single row / M / NKE BEARINGS 6236 M

Product Details:

Manufacturer part number: 6236 M

Brand: NKE BEARINGS

Price: 798.80

Delivery time: 4 Days


Technical Data:

Accuracy  (JIS): -

I.D. D: 180 φ

Outer Diameter D: 320 φ

Width B: 52 mm

EAN: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6236 M

Part Number
6236 M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

798.80 €

1 4 Days -18032052-18200.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Number of Bearing Ring Rows Single Row Rolling Element Material Steel
Bore Cylindrical bore Cage Brass cage Clearance Normal radial clearance
Current insulation No current insulation Outer ring Without flange/groove Seal None. open bearing
Temperature range -20 to +150 °C

Tech Support