Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
CAR G04HLVWK2 |
CAR G04HLVWK3 |
CAR G04HLVWK4 |
CAR G04HLVWK5 |
CAR G04HLVWKEN |
CAR G04HVWK1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Description | BSPP Male Thread | Highlight | Construction | Applications | Compatible with | |
---|---|---|---|---|---|---|---|---|---|---|
51.38 € | 1 | 7 Days | Complete cup Set | G 1/4 | Three types of adjustment (width of stream, paint flow rate and air flow rate) | Body : Aluminium, Needle and nozzle : Stainless steel | Automotive and industrial sectors | - | ||
8.00 € | 1 | 7 Days | Set for jet form control | G 1/4 | Three types of adjustment (width of stream, paint flow rate and air flow rate) | Body : Aluminium, Needle and nozzle : Stainless steel | Automotive and industrial sectors | - | ||
20.30 € | 1 | 7 Days | Set for complete valve + trigger | G 1/4 | Three types of adjustment (width of stream, paint flow rate and air flow rate) | Body : Aluminium, Needle and nozzle : Stainless steel | Automotive and industrial sectors | - | ||
11.75 € | 1 | 7 Days | Set for complete air adjust + nipple for air | G 1/4 | Three types of adjustment (width of stream, paint flow rate and air flow rate) | Body : Aluminium, Needle and nozzle : Stainless steel | Automotive and industrial sectors | - | ||
8.53 € | 1 | 7 Days | - | - | - | - | - | Set for maintenance for CAR G04LVW - CAR G04HVW - CAR G05HVW | ||
133.65 € | 1 | 7 Days | Set for complete nozzle 1.0 mm + complete paint flow rate adjustement screw | G 1/4 | Three types of adjustment (width of stream, paint flow rate and air flow rate) | Body : Aluminium, Needle and nozzle : Stainless steel | Automotive and industrial sectors | - |
Loading...
Configure
Basic Attributes
Description
BSPP Male Thread
Highlight
Construction
Applications
Compatible with
Type
Filter by standard shipping days
Optional Attributes