Mounting Rod

Mounting Rod
[Specifications]
・Product type: Mounting rod, mounting set
・Materials: stainless steel (1.4301 / 304), stainless steel (1.4404 / 316L), stainless steel (1.4571/316Ti )
・Design: Angled, straight
・Thread Designation: M8, M10, M12

[Features]
・For stable fixing of clamps
・Robust stainless steel design for use in harsh industrial environments

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E20938
E20939
E20940
E20941
E21081
E21111
E21112
E21113
E21228
E21229
E21232
E80310
E80337
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials Design Thread Designation Dimensions
(mm)
Accessories (Included)

8.29 €

1 4 Days stainless steel (1.4404 / 316L)straightM10M10 / L = 130-

8.42 €

1 4 Days stainless steel (1.4404 / 316L)straightM12M12 / L = 130-

25.23 €

1 4 Days stainless steel (1.4404 / 316L)angledM10M10 / L = 200-

26.06 €

1 4 Days stainless steel (1.4404 / 316L)angledM12M12 / L = 200-

13.50 €

1 4 Days stainless steel (1.4404 / 316L)straightM8M8 / L = 150-

13.03 €

1 4 Days stainless steel (1.4404 / 316L)straight-Ø 12 / L = 150-

14.92 €

1 4 Days stainless steel (1.4404 / 316L)straight-Ø 12 / L = 200-

18.13 €

1 4 Days stainless steel (1.4404 / 316L)straight-Ø 12 / L = 300-

19.43 €

1 4 Days stainless steel (1.4404 / 316L)straight-Ø 14 / L = 200-

20.97 €

1 4 Days stainless steel (1.4404 / 316L)straight-Ø 14 / L = 300-

23.46 €

1 4 Days stainless steel (1.4404 / 316L)straight-Ø 14 / L = 500-

29.91 €

1 4 Days stainless steel (1.4571/316Ti )angledM8M8 / L = 200washers: 2
Nuts: 2

28.66 €

1 4 Days stainless steel (1.4301 / 304)----

Loading...

  1. 1

Tech Support