Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1528.180
Main Body Material | PVC | Load capacity(N) | 1000 | Main colour | black |
---|---|---|---|---|---|
Component material | Polyamide | Component colour | black | B(mm) | 48 |
B1(mm) | 32 | D=Fastening hole(mm) | 8.5 | H(mm) | 80 |
H1(mm) | 10 | H2(mm) | 60 | L=Length(mm) | 230 |
This page is Tubular handles plastic (K1528), part number K1528.180.
You can find the detail information about specifications and dimensions on part number K1528.180.