Contact Extraction Tools

Contact Extraction Tools
  • Volume Discount
These are contact extraction tools.

[Features]
• These are contact extraction tools to be used when a contact must be removed to correct a wiring error or change a circuit.
• Insert the tool tip into the connector's fitting surface, close the clip that comes with the contact, and push in until the tip hits. Push out the push-out knob and then pull the contact out from the rear.
• When pushing in the tip of the tool, if you insert it with the push-out knob depressed, the clip may be damaged. For that reason, press firmly on the body of the tool, press the tip all the way in, and only then press the knob.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

JET-16

Part Number
JET-16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

497.43 €

1 Available 5 Days 10

Loading...

  1. 1

Basic information

Applicable Series Other Type For pins/sockets Features For AWG24 to 14
Applicable Series QE Contact size 14–20

This page is Contact Extraction Tools, part number JET-16.
You can find the detail information about specifications and dimensions on part number JET-16.

Tech Support