DSO-6084F Digital Oscilloscope

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1673262-BP

Part Number
1673262-BP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,076.73 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Input voltage range(V) 100-240V||50-60Hz||Vac Bandwidth(MHz) 80 Channel sample rate(MSa/s) 1
Display type/resolution(pix) LCD / 800 x 600 Input impedance(MΩ) 1 Channel memory depth(kpts) 40000
No. of analogue inputs 4 Power supply (details)(V AC) 100-240V||50-60Hz||Vac Product size (height)(mm) 178
Product size (length)(mm) 90 Product size (width)(mm) 340 Resolution (measurement equipment)(Bit) 8
Screen size(cm) 20,32 cm (8") Weight(kg) 2674 Time base range 2 ns/div - 1000 s/div
Vertical deflection 1 mV/div - 10 V/div Reading category CAT II Calibrated to Manufacturer's standards (no certificate)
Displays (type, size, resolution) LCD, 8 inch, 800*600pixels Input coupling DC / AC / GND Oscilloscope features Function generator
Interfaces (components) USB Oscilloscope type (category) Digital

This page is DSO-6084F Digital Oscilloscope, part number 1673262-BP.
You can find the detail information about specifications and dimensions on part number 1673262-BP.

Tech Support