Series 720 Protection cap for female cable connector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

08 2586 000 000

Part Number
08 2586 000 000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.01 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Nominal current(A) 5 Nominal voltage(V) 125 Connection angle(°) 180
Max. temperature(°C) +85 Min. temperature(°C) -40 Series (connectors) 720
Connector type (category) Bullet connector protective cap

This page is Series 720 Protection cap for female cable connector, part number 08 2586 000 000.
You can find the detail information about specifications and dimensions on part number 08 2586 000 000.

Tech Support