Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
250-1402
Number of pins(Pole) | 2 | Color | Grey | AWG max. | 20 |
---|---|---|---|---|---|
AWG (min.) | 24 | Contact spacing(mm) | 2.54 | Cross section(mm²) | 0.2 - 0.5 |
Max. cross section (inflexible)(mm²) | 0.50 | Min. cross section (inflexible)(mm²) | 0.14 | Max. cross section (flexible)(mm²) | 0.50 |
Min. cross section (flexible)(mm²) | 0.20 | Min. stripping length(mm) | 6 | Stripping length (max.)(mm) | 9 |
No. of rows | 1 | Pins per row | 2 | Nominal current (details)(A) | 2 |
Nominal current(A) | 2 | Nominal voltage(V) | 160 | Nominal voltage (details)(V) | 160 |
Product size (height)(mm) | 12 | Product size (length)(mm) | 6.58 | Product size (width)(mm) | 16.70 |
Series (connectors) | 250 | Connection | Spring | Connection (components) | |
PCB terminal features | + CAGE CLAMP® | PCB terminal type (category) | Spring-loaded terminal | Actuation direction | At an angle (to the PCB) |
Connector orientation | At an angle (to the PCB) | Contact material | Cathode copper | Contact surface | Tin plated |
Insulation material | Polyamide | Type (misc.) | 1 solder pin/staggered pin | Industrial goods | Yes |
Wire protection | Yes |
This page is Spring-loaded terminal, 250, part number 250-1402.
You can find the detail information about specifications and dimensions on part number 250-1402.