Tension Spring Feed-Through Terminal ST 6

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3031487
3031490
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color

2.26 €

100 7 Days Grey

2.26 €

100 7 Days Blue

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 AWG 24 - 10 Clamp width(mm) 8.2
Connector cross section(mm²) flexible wires 0.2 - 6 mm² · rigid wires 0.2 - 10 mm² Connector cross section (fixed)(mm²) 0.2 - 10 Connector cross-section (flexible)(mm²) 0.2 - 6
Nominal voltage(V) 1000 Nominal current(A) 41 Nominal current (details)(A) 41
No. of rows 1 Product size (height)(mm) 43.5 Product size (length)(mm) 69.5
Product size (width)(mm) 8.2 Stripping length(mm) 12(max.) Flammability rating V0
Connection (components) Pull spring Connector type (category) Continuity Industrial goods No

Tech Support