Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1605569
Core cross section (max.)(mm²) | 2.5 | Core cross section (min.)(mm²) | 0.34 | Total number of pins | 10 + PE |
---|---|---|---|---|---|
Connector features | copper-plated | Connection (components) | Pull spring | Colour | Grey |
Connectors | Socket inset | Series (connectors) | HC-B | Leading contact (PE) | Yes |
This page is HEAVYCON female insert, B10 series, QUICKON-connection, part number 1605569.
You can find the detail information about specifications and dimensions on part number 1605569.