Staubli SPP2-S Test Probe With ø2 mm Socket

Staubli SPP2-S Test Probe With ø2 mm Socket

Click on this image to zoom in.

Click on this image to zoom in.

  • Staubli SPP2-S Test Probe With ø2 mm Socket
  • Staubli SPP2-S Test Probe With ø2 mm Socket
  • Volume Discount
[Features]
·Tapered stainless steel with rigid needle.
·Handle guard chamfering on both sides.
·Compatible with ø2 mm rigid sockets in the handle and spring-loaded ø2 mm plugs with rigid insulating sleeves.
·With protective cap.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24.0239-21

Part Number
24.0239-21
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.88 €

10 Available 10 Days

Loading...

  1. 1

Basic information

Rated values 1000 V, CAT III Diameter of plug system 2 mm Test accessory acc. To IEC EN 61010-031

This page is Staubli SPP2-S Test Probe With ø2 mm Socket, part number 24.0239-21.
You can find the detail information about specifications and dimensions on part number 24.0239-21.

Tech Support