Staubli LB-I2R Insulator, ø2 mm Socket With Metal Screws

Staubli LB-I2R Insulator, ø2 mm Socket With Metal Screws

Click on this image to zoom in.

Click on this image to zoom in.

  • Staubli LB-I2R Insulator, ø2 mm Socket With Metal Screws
  • Staubli LB-I2R Insulator, ø2 mm Socket With Metal Screws
  • Staubli LB-I2R Insulator, ø2 mm Socket With Metal Screws
  • Staubli LB-I2R Insulator, ø2 mm Socket With Metal Screws
  • Staubli LB-I2R Insulator, ø2 mm Socket With Metal Screws
  • Staubli LB-I2R Insulator, ø2 mm Socket With Metal Screws
  • Staubli LB-I2R Insulator, ø2 mm Socket With Metal Screws
  • Staubli LB-I2R Insulator, ø2 mm Socket With Metal Screws
  • Staubli LB-I2R Insulator, ø2 mm Socket With Metal Screws
  • Staubli LB-I2R Insulator, ø2 mm Socket With Metal Screws
  • Volume Discount
[Features]
·Insulated, tin plated ø 2 mm socket.
·Machined brass.
·With metal screws on the insulator.
·The socket can be screw-mounted onto a perforated panel.
·Flat connection tab, 2.8 mm × 0.8 mm.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23.0030-20
23.0030-21
23.0030-22
23.0030-23
23.0030-24
23.0030-25
23.0030-26
23.0030-27
23.0030-28
23.0030-29
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.40 €

1 Available 3 Days

3.40 €

50 Available 3 Days

3.40 €

50 Available 3 Days

3.40 €

50 Available 3 Days

3.40 €

1 Available 3 Days

3.40 €

1 Available 3 Days

3.40 €

1 Available 3 Days

3.40 €

1 Available 3 Days

3.40 €

1 Available 39 Days

3.40 €

50 Available 3 Days

Loading...

  1. 1

Basic information

Rated values 30 VAC, 10 A / 60 VDC, 10 A Diameter of plug system 2 mm Test accessory acc. To IEC EN 61010-031
Thread M6x0,5 Base material electrical contact CuZn Surface treatment electrical contact Opt

Tech Support